??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
AutomationDirect
Description
Temperature Transmitters (Thermocouple Input)
Bill of material
XTH-0300F-K
ORDERNO
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
FACTORY_CALIBRATED_TEMPERATURE_RANGE
factory calibrated temperature range
FIELD_CONFIGURABLE
field configurable
No
HOUSING_MATERIAL
housing material
Plastic
INCLUDES
includes
INPUT_THERMOCOUPLE_SIGNAL_TYPE
input thermocouple signal type
ISOLATION
isolation
Isolated
ITEM
item
Temperature transmitter
MOUNTING
mounting
OPERATING_VOLTAGE
operating voltage
OUTPUT_CURRENT_SIGNAL_RANGE
output current signal range
4-20 mA
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions