??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 20
HELP_VARIABLE
Company
AutomationDirect
Description
Temperature Transmitters (Integral Sensor)
Bill of material
XTP25N-050-0300F
ORDERNO
ADDITIONAL_INFORMATION
additional information
Purchase cable separately
ANALOG_OUTPUT
analog output
4-20 mA
BRAND
brand
ProSense
ELECTRICAL_CONNECTION
electrical connection
4-pin M12 quick-disconnect
INSERTION_LENGTH
insertion length
ITEM
item
Temperature transmitter
OPERATING_VOLTAGE
operating voltage
10-35 VDC
PROBE_DIAMETER
probe diameter
6mm
PROCESS_CONNECTION
process connection
SENSOR_TYPE
sensor type
Integral Pt100 RTD
TEMPERATURE_SENSING_RANGE
temperature sensing range
NAME
name
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions