??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HB Products
Description
Temperature & Pressure
Bill of material
Temperature Transmitter Sensor
ORDERNO
AMBIENT_TEMPERATURE
ambient temperature
CONNECTOR
connector
EMC_EMISSION
emc emission
EMC_IMMUNITY
emc immunity
MATERIALS___MECHANICAL_PARTS
materials – mechanical parts
MAX__PRESSURE
max. pressure
REFRIGERANT_TEMPERATURE
refrigerant temperature
SENSOR_CLASS
sensor class
SENSOR_ELEMENT
sensor element
SENSOR_FOR_THREADING
sensor for threading
TEMPERATURE_OUTPUT
temperature output
THREAD_CONNECTION
thread connection
VIBRATIONS
vibrations
IEC 68-2-6 (4g)
WATERPROOF_RATING
waterproof rating
NAME
name
EMC_TEST
emc test
MATERIAL___ELECTRICAL_PARTS
material - electrical parts
MATERIAL___LIQUID_PARTS
material - liquid parts
MAX_PRESSURE
max pressure
PLUG
plug
PROTECTION_DEGREE
protection degree
SENSOR_DESIGN
sensor design
ANALOG_OUTPUT
analog output
CONNECTION
connection
MATERIAL___ELECTRONIC_PARTS
material - electronic parts
PIN_SURFACE_TREATMENT
pin surface treatment
POWER_SUPPLY
power supply
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions