??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
MikroElektronika
Description
Temperature & humidity
Bill of material
Temp&Hum 7 Click
ORDERNO
APPLICATIONS
applications
CLICK_BOARD_SIZE
click board size
COMPATIBILITY
compatibility
mikroBUS
INPUT_VOLTAGE
input voltage
INTERFACE
interface
J2
j2
J3
j3
KEY_FEATURES
key features
LD1
ld1
ON_BOARD_MODULES
on-board modules
TYPE
type
NAME
name
JP1
jp1
JP2
jp2
CONVERSION_TIME
conversion time
RESOLUTION
resolution
THERMAL_ACCURACY__DEPENDS_ON_THE_TEMPERATURE_RANGE_
thermal accuracy (depends on the temperature range)
J1
j1
POWER_SUPPLY
power supply
PWR
pwr
I2C_CLOCK_SPEED
i2c clock speed
JP3
jp3
JP4
jp4
TEMPERATURE_MEASUREMENT_CONVERSION_RESOLUTION
temperature measurement conversion resolution
TEMPERATURE_MEASUREMENT_RANGE
temperature measurement range
HUMIDITY_ACCURACY
humidity accuracy
I2C_CLOCK_FREQUENCY
i2c clock frequency
OPERATING_TEMPERATURE
operating temperature
RELATIVE_HUMIDITY_OPERATING_RANGE
relative humidity operating range
TEMPERATURE_ACCURACY
temperature accuracy
COMMUNICATION_SPEED
communication speed
CONVERSION_TIME__MIN_9BIT__MAX_12BIT_
conversion time (min 9bit, max 12bit)
TEMPERATURE_RANGE__ACCURACY__1_C_
temperature range (accuracy ±1˚c)
TEMPERATURE_RANGE__ACCURACY__3_C_
temperature range (accuracy ±3˚c)
TEMPERATURE_MEASUREMENT_ACCURACY
temperature measurement accuracy
VCC_SEL
vcc sel
AO_A2
ao-a2
ADDR_SEL
addr sel
CN1
cn1
LD2
ld2
TB1
tb1
TS1
ts1
ACTIVE_RANGE
active range
MONITOR_RANGE
monitor range
SENSING_RANGE
sensing range
TEMPERATURE_RESOLUTION
temperature resolution
TEMPERATURE_ACCURACY__5⁰C___60⁰C_
temperature accuracy (5⁰c - 60⁰c)
OPERATING_CURRENT
operating current
SUPPLY_VOLTAGE
supply voltage
TEMPERATURE_RANGE__ACCURACY__2_C_
temperature range (accuracy ±2˚c)
JP1_JP3
jp1-jp3
CN2
cn2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions