??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong International
Description
Temp-R-Drain
Bill of material
Temp-R-Drain
ORDERNO
Temp-R-Drain
VAR04_CSI
04 csi
23 22 13
VAR95_CSI
95 csi
15105
ASSEMBLY_CODE
assembly code
D3090200
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_INLET_CONNECTION_RADIUS
cold water inlet connection radius
0.340
CONTROL_VALVE
control valve
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
4.500
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Condensate Cooler
DESIGN_OPTION
design option
-1
DRAIN_OUTLET_CONNECTION_RADIUS
drain outlet connection radius
0.625
ENTERING_WATER_TEMPERATURE
entering water temperature
212 F
FAMILY_NAME
family name
HOST
host
5
HOT_WATER_RADIUS
hot water radius
0.500
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/products/humidifiers/pdf/bulletin578.pdf
KEYNOTE
keynote
LEAVING_WATER_TEMPERATURE
leaving water temperature
140 F
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/bulletin578.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-888-HOT-HOSE
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW_RATE
maximum flow rate
3
MIXED_WATER_RETURN_CONNECTION_RADIUS
mixed water return connection radius
0.830
MIXING_CHAMBER_AND_FITTINGS
mixing chamber and fittings
MODEL
model
Temp-R-Drain
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
OVERALL_DEPTH
overall depth
4.500
OVERALL_HEIGHT
overall height
6.230
OVERALL_WIDTH
overall width
13.500
OVERFLOW_RADIUS
overflow radius
0.500
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/Temp-R-Drain.pdf
PRODUCT_NAME
product name
Humidipack Steam Dispersion Panels
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/conditioned-steam
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SET_TEMPERATURE
set temperature
140.000
SHARED
shared
0
SUBCATEGORY
subcategory
Condensate Cooler
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/submittals/cd1119.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstronginternational.com
VERSION
version
2014
NAME
name
Temp-R-Drain
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions