??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hydro Electronic Devices
Description
Telematics
Bill of material
CL-T05CL-T16CL-T17
ORDERNO
CL-T05CL-T16CL-T17
ANTENNA
antenna
Internal
CAN_PORTS
can ports
2
CELLULAR
cellular
No
ETHERNET_PORTS
ethernet ports
0
FLASH_MEMORY
flash memory
4GB
GPS
gps
No
IP_RATING
ip rating
IP67
LINUX_OPERATING_SYSTEM
linux operating system
Yes
RAM_MEMORY
ram memory
128MB
REAL_TIME_CLOCK
real time clock
Yes
TOTAL_INPUTS
total inputs
0
TOTAL_OUTPUTS
total outputs
0
USB_PORTS
usb ports
1
VOLTAGE
voltage
8-32V
WI_FI
wi-fi
Yes
NAME
name
CL-T05CL-T16CL-T17
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions