??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Tees
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
0
B
b
1.500
CERTIFICATIONS
certifications
https://drive.google.com/open?id=0B2t2-Jfn1f8FaU1JY1hxYVp0b0k
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
3.940
DIA_B_CUT
dia b-cut
2.940
DIA_B_2
dia b/2
1.970
DIA_J
dia j
4.380
DIA_J_2
dia j/2
2.190
DIA_M_2
dia m/2
2.220
E
e
4.250
F
f
6.500
H
h
3.000
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://tylerpipe.com/upl/downloads/catalog/products/var-1020-leed-73228024.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I Sanitary Tee
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
1.500
MAIN_NOMINAL_RADIUS
main nominal radius
0.750
MASSUNIT
massunit
1
N
n
0.310
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
R
r
2.750
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://tylerpipe.com/upl/downloads/catalog/products/hubless-pipe-39cfa6d6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://tylerpipe.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
3.000
NAME
name
AB _ I Sanitary Tee
D
d
4.250
DD
dd
6.000
IPS_DIA_H
ips dia h
1.500
IPS_DIA_H_2
ips dia h/2
1.000
TAP_B
tap b
0.438
TAP_D
tap d
0.750
TAP_DIA_A_2
tap dia a/2
0.969
TAP_DIA_C_2
tap dia c/2
1.344
TAP_DIA_J
tap dia j
1.812
TAP_DIA_J_2
tap dia j/2
1.156
TAP_G
tap g
0.500
VENT_NOMINAL_DIAMETER
vent nominal diameter
1.500
VENT_NOMINAL_RADIUS
vent nominal radius
0.750
A
a
3.750
TAP_E
tap e
0.875
ANGLE
angle
90
ANGLE1
angle1
90
K_COEFFICIENT_TABLE
k coefficient table
Tee
MAIN_DIA_B
main dia b
1.500
MAIN_DIA_B_CUT
main dia b-cut
1.460
MAIN_DIA_J
main dia j
1.900
MAIN_DIA_M
main dia m
1.960
MAIN_N
main n
0.250
TAP_DIA_B
tap dia b
1.500
TAP_DIA_B_CUT
tap dia b-cut
1.450
TAP_DIA_H_2
tap dia h/2
0.750
TAP_IPS_2
tap ips/2
0.625
TAP_NOMINAL_DIAMETER
tap nominal diameter
1.250
TAP_NOMINAL_RADIUS
tap nominal radius
0.625
ANLGE
anlge
90
BB
bb
1.500
EE
ee
4.500
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
3.000
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
3.000
MAIN_NOMINAL_RADIUS1
main nominal radius1
1.500
MAIN_NOMINAL_RADIUS2
main nominal radius2
1.500
SIDE_DIA_B
side dia b
2.960
SIDE_DIA_B_CUT
side dia b-cut
2.940
SIDE_DIA_B_2
side dia b/2
1.480
SIDE_DIA_J
side dia j
3.350
SIDE_DIA_J_2
side dia j/2
1.675
SIDE_DIA_M_2
side dia m/2
1.705
SIDE_N
side n
0.250
K
k
1.000
R1
r1
3.000
SIDE_OPENING_DIAMETER
side opening diameter
2
SO_ID_B
so id b
1.960
SO_OD_J
so od j
2.350
SO_B
so b
1.500
PLUG_D
plug d
0.500
PLUG_L
plug l
0.500
TAP_DIA_B_2
tap dia b/2
0.980
TAP_R
tap r
0.500
G
g
6.750
L
l
4
VENT_B
vent b
1.960
VENT_HH
vent hh
7.500
VENT_J
vent j
2.350
VENT_L
vent l
5.250
VENT_LL
vent ll
3.875
VENT_M
vent m
2.410
VENT_DIA_B
vent dia b
1.500
VENT_DIA_B_CUT
vent dia b-cut
1.480
VENT_DIA_J
vent dia j
1.900
VENT_DIA_M
vent dia m
1.960
VENT_N
vent n
0.250
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions