??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEBC-1004
Bill of material
TEBC-1004
PN
Part Number
TEBC-1004
DESC
Description
MIL-STD-1553 Bus Coupler, 4 Stub, BJ770 Connector Type, 6.1 x 1.14 x 1 in.
SC
Stub Count
4
CT
Connector Type
BJ770
MC
Mating Connector
PL75
OT
Operating Temperature
-55 to +125 °C
LENGTH
Length
6,1 Inch
WIDTH
Width
1,14 Inch
HEIGHT
Height
1 Inch
LF
Lead-free
NO
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions