??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
TCRR
Bill of material
TCRR
ORDERNO
TCRR
A
a
1037
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
7136
ASSEMBLY_CODE
assembly code
B
b
1218
B_IMP_1240_1650
b imp 1240-1650
0
B_IMP_1856
b imp 1856
0
B_IMP_2063
b imp 2063
1
B_IMP_2271
b imp 2271
0
C
c
955
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1023538
COST
cost
0
CURRENT
current
10.300
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
720
D1
d1
630
D2
d2
10
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h centrifugal extractor fans with reaction impeller
DESCRIPTION__ES_
description (es)
Extractores centrífugos 400ºC/2h. con turbina a reacción
DESIGN_OPTION
design option
-1
E
e
465
FAMILY_NAME
family name
FREQUENCY
frequency
50
H
h
741
HOST
host
0
I
i
620
INPUT_DIAMETER
input diameter
630
J
j
750
J2
j2
690
K
k
500
K2
k2
560
KEYNOTE
keynote
L
l
630
LEVEL
level
609
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
225
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
24488
MINIMUM_FLOW
minimum flow
4000.000
MODEL
model
N
n
60.000
NUMBER_OF_PHASES
number of phases
3
O
o
13.000
O1
o1
13.000
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_HEIGHT
output height
630
OUTPUT_WIDTH
output width
500
P
p
917
PART_TYPE
part type
0
Q
q
1098
REFERENCE
reference
TCR/R-2063-4T-F-400 IE3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1450
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
1218
UNIT_LENGTH
unit length
1037
UNIT_WIDTH
unit width
955
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
TCRR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions