??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COMES Clima
Description
TCM Touch Control Module
Bill of material
CUAF9ZAQJ
ORDERNO
CUAF9ZAQJ
DUST_WATER_RESISTANCE_ON_THE_FRONT_PANEL
dust/water resistance on the front panel
IP54
ELECTROMAGNETIC_COMPATIBILITY
electromagnetic compatibility
according to UNECE Regulation No.10
NOMINAL_POWER_SUPPLY_VOLTAGE
nominal power supply voltage
12V / 24V
OPERATING_TEMPERATURE_RANGE
operating temperature range
from -40°C to 85°C
OPERATING_VOLTAGE_RANGE
operating voltage range
10.5 ÷ 16V / 18 ÷ 32V
OUTPUT_RATED_CURRENT__EACH_PIN
output rated current, each pin
max 400mA
PROTECTION
protection
Over Voltage Reverse polarity Load dump Short-Circuit
STORAGE_TEMPERATURE_RANGE
storage temperature range
from -40 °C to 90 °C
NAME
name
CUAF9ZAQJ
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions