??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
FlexLink
Description
TCBB LX40 L - Profile, closed
Bill of material
FlexLink TCBB LX40 L 30
ITEMNO
Item No.
ITEMNA
Item-Name
Profile, closed
ITEMDS
Name
40x40 Basic, L-shaped closed
L
Length
mm
Wert eingeben für L
Length
mm
cm
inch
ft
VENDOR
Vendor
FlexLink
WEIGHT
Weight
1.46 kg/m
CNSMASSEXACT
Weight
kg
WX
4.4 cm^3
WY
4.4 cm^3
LX
8.5 cm^3
LY
8.5 cm^3
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions