??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
KI Krueger
Description
Tattoo Screens
Bill of material
54",End of Run
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COPYRIGHT
copyright
Copyright © KI, Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FINISH
finish
HAS_PATTERNED_FRONT
has patterned front
HEIGHT
height
HEIGHT_OFF_GROUND
height off ground
HOST
host
0
KEYNOTE
keynote
125000
MANUFACTURER
manufacturer
KI, Inc.
MASSUNIT
massunit
1
MODEL
model
NOMINAL_WIDTH
nominal width
OPTION
option
xxx
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
URL
url
www.ki.com
VERSION
version
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
IS_FLEX_SCREEN
is flex screen
TOPPER_HEIGHT
topper height
TOPPER_WIDTH
topper width
VOID_RADIUS_CUT
void radius cut
WIDTH_ORGIN_SL
width orgin/sl
BASE_STYLE
base style
FINISH_1
finish 1
HAS_FOOT_ADJUSTABLE
has foot adjustable
HAS_FOOT_BRIDGE
has foot bridge
HAS_TOP_CAP
has top cap
NO_TOP_CAP
no top cap
OFFSET_FOOT_LEFT
offset foot left
OFFSET_FOOT_RIGHT
offset foot right
TOP_CAP_STYLE
top cap style
FINISH_2
finish 2
COVER_VALUE
cover value
HAS_DATA_1
has data 1
HAS_DATA_2
has data 2
HAS_HARDWIRE
has hardwire
HAS_POWER_1
has power 1
HAS_POWER_2
has power 2
HAS_TRIANGLE_SIDED
has triangle sided
POWER___COMM
power & comm
BOTTOM_HEIGHT
bottom height
IS_0_06_
is 0.06"
IS_END_OF_RUN
is end of run
IS_INLINE
is inline
IS_SPACER
is spacer
VOID_INLINE
void inline
VOID_MH_FRONT
void mh front
VOID_MH_LEFT
void mh left
IS_15
is 15
VOID_START
void start
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions