??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
9to5 Seating
Description
Task Work Chairs
Bill of material
Theory - 2160
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ADJUSTABLE_ARM_A8
adjustable arm a8
ADJUSTABLE_SWIVEL_ARM_A6
adjustable swivel arm a6
ADJUSTABLE_TASKING_ARM_A40
adjustable tasking arm a40
ALWAYS_VERTICAL
always vertical
1
APPLICATION_SPACE
application space
ARM_OPTIONS
arm options
ARMREST_A00
armrest a00
ASSEMBLY_CODE
assembly code
BACK_REST
back rest
BROCHURE_URL
brochure url
CANTILEVER_ARM_A10
cantilever arm a10
CASTER
caster
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEADREST
headrest
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OTHER_OPTIONS
other options
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_HEIGHT_NOTE
overall height note
OVERALL_WIDTH
overall width
PRODUCT_LINE
product line
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SEAT_HEIGHT
seat height
SHARED
shared
0
SUBCATEGORY
subcategory
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
WORK_PLANE_BASED
work plane-based
0
NAME
name
ADJUSTABLE_ARM_A4
adjustable arm a4
BACKREST
backrest
C_ARM_A16
c arm a16
LOOP_ARM_A1
loop arm a1
SEAT_HEIGHT_NOTE
seat height note
SWIVEL_ARM_A6
swivel arm a6
ADJUSTABLE_BREAKAWAY_ARM_A90
adjustable breakaway arm a90
MULTI_ADJUSTABLE_ARM_A5HD
multi adjustable arm a5hd
A00_ARMLESS
a00 armless
A36_ARMREST
a36 armrest
ARM_REST
arm rest
BACK_SUPPORT
back support
BASE
base
BASE_HEIGHT
base height
GLIDES
glides
HEAD_REST
head rest
HEIGHT_NOTE
height note
MESH_BACK
mesh back
A34_FIXED_ARM
a34 fixed arm
A35_ADJUSTABLE_ARMS
a35 adjustable arms
ARM_HEIGHT
arm height
CTRL_HEIGHT
ctrl height
CTRL_TYPE
ctrl type
FOOTRING
footring
HEIGHT
height
UPHOLSTERY
upholstery
ARMLESS
armless
DEPTH
depth
LOOP_ARM
loop arm
WIDTH
width
A32
a32
A33
a33
ARM_REST_SUPPORT
arm rest support
ADJUSTABLE_ARM
adjustable arm
ARMS
arms
FRAME_FINISH
frame finish
LEG_BASE
leg base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions