??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Taps
Bill of material
Standard
ORDERNO
Standard
A
a
4.500
ALWAYS_VERTICAL
always vertical
1
B
b
4.500
BIG_DIA_B
big dia b
1.960
BIG_DIA_J
big dia j
2.300
BIG_Y
big y
2.500
C
c
6.625
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
2
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
E
e
5.750
H
h
15.500
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Sink Stack with Three 2inch Waste Taps
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
2
MAIN_NOMINAL_RADIUS
main nominal radius
1
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL_DIA_B
small dia b
1.960
SMALL_DIA_B_2
small dia b/2
0.980
SMALL_DIA_J
small dia j
2.300
SMALL_Y
small y
2.500
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TAP_DIA_H
tap dia h
1.500
TAP_DIA_J
tap dia j
1.875
TAP_NOMINAL_DIAMETER
tap nominal diameter
1.500
TAP_NOMINAL_RADIUS
tap nominal radius
0.750
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_NOMINAL_DIAMETER
vent nominal diameter
2
VENT_NOMINAL_RADIUS
vent nominal radius
1
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I SV Sink Stack with Three 2inch Waste Taps
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions