??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CARISA
Description
TALLIS MIRROR
Bill of material
TALLIS MIRROR
ORDERNO
TALLIS MIRROR
FINISH
finish
Please see colour key chart – Click for link
HEIGHT
height
1800
MATERIAL
material
Aluminium
MAXIMUM_HEAT_OF_WORKING
maximum heat of working
95
MAXIMUM_WORKING_PRESSURE
maximum working pressure
10
WARRANTY
warranty
5 Years
WIDTH
width
550
NAME
name
TALLIS MIRROR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions