??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
RAFI
Description
Tactile switches
Bill of material
1.14.001.6030000
ORDERNO
ACTUATION_FUNCTION
actuation function
BOUNCING_TIME
bouncing time
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
CONTACT_SYSTEM
contact system
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
FIXING
fixing
GRID__MIN_
grid, min.
ILLUMINATED
illuminated
INSTALLATION_HEIGHT
installation height
LUMINOUS_ELEMENTS
luminous elements
LOETBARKEIT
lötbarkeit
Yes
NET_WEIGHT
net weight
OPERATING_FORCE__MAX_
operating force, max.
OPERATING_FORCE__MIN_
operating force, min.
OPERATING_LIFE
operating life
OPERATING_LIFE_ELECTRICAL
operating life electrical
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
OUTSIDE_DIMENSION__HEIGHT
outside dimension, height
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
PACKAGING
packaging
PACKAGING_UNIT
packaging unit
RATED_CURRENT__MAX_
rated current, max.
RATED_CURRENT__MIN_
rated current, min.
RATED_POWER__MAX__DC
rated power, max. dc
RATED_VOLTAGE__MIN_
rated voltage, min.
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
SOLDERING
soldering
SOLDERING_TEMPERATURE_FOR_MANUAL_SOLDERING
soldering temperature for manual soldering
SOLDERING_TIME_FOR_MANUAL_SOLDERING__MAX_
soldering time for manual soldering, max.
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
SWITCHING_TRAVEL
switching travel
TERMINAL_ON_THE_REAR
terminal on the rear
NAME
name
COLOR
color
CORROSIVE_GAS_TESTING_ACCORDING_TO_STANDARD
corrosive gas testing according to standard
RATED_POWER__MAX_
rated power, max.
RATED_VOLTAGE__MAX_
rated voltage, max.
SOLDER_HEAT_RESISTANCE_ACCORDING_TO_STANDARD
solder heat resistance according to standard
SOLDERING_TEMPERATURE_FOR_WAVE_SOLDERING
soldering temperature for wave soldering
BEZEL_COLOR
bezel color
DIELECTRIC_STRENGTH
dielectric strength
B10
b10
OSCILLATION_RESTISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_6
oscillation restistance according to standard iec 60068-2-6
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions