??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gastros
Description
TABLETOP 200 GN 11
Bill of material
IW200_TT_110V/1Ph/60Hz
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1000.000
ASSEMBLY_CODE
assembly code
12011100
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
DEFAULT_ELEVATION
default elevation
0
DEPTH_ACTUAL
depth actual
318
DESCRIPTION
description
INDUCTWARM 200 TABLETOP
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
9
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
FL_AMPS
fl amps
10
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
0
HEIGHT_ACTUAL
height actual
73
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
LENGTH_ACTUAL
length actual
575
MANUFACTURER
manufacturer
GASTROS
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
IW200-TT
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
23.40.40.14
OMNICLASS_TITLE
omniclass title
Food Service Equipment
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
The InductWarm® 200 Tabletop, made from brushed stainless steel, offers you the highest level of flexibility. A single model allows you to present dishes up to a maximum size of GN 1/1. Whether for fitted buffet systems or in catering use, the InductWarm® Tabletop can be placed anywhere within your buffet area. Should your requirements change at short notice, the fact that the InductWarm® system can be operated immediately will be especially useful - the InductWarm® tabletop devices can be very quickly set up and are then ready for keeping dishes warm straightawayUsing either the touch panel or the InductWarm® remote control, you can conveniently select one of four different temperature levels for each of the warming zones. LEDs will indicate the current operating status at any given time.Thanks to its ceramic glass and non-slip feet, the InductWarm® Tabletop satisfies the most stringent safety requirements.
URL
url
www.gastros.swiss
VERSION
version
2015
VOLTS
volts
WATTS
watts
1000.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
ANSCHLUSSHOEHE_FFB
anschlusshöhe ffb
9
ANSCHLUSSHOEHE_RFB
anschlusshöhe rfb
0
ANZAHL_DER_POLE
anzahl der pole
ELEKTRISCHE_BESONDERHEIT
elektrische besonderheit
ELEKTRISCHE_LEISTUNG
elektrische leistung
1000.000
FLIE_STROM
fließstrom
10
FREQUENZ
frequenz
GRO_KUECHENGERAETEZUORDNUNG
großküchengerätezuordnung
0
HOEHE
höhe
73
LAENGE_GERAETEBREITE
länge gerätebreite
575
MAXIMALE_GERAETEABSICHERUNG
maximale geräteabsicherung
0
MENGE_ALS_SET
menge als set
0
MINIMALE_STROMAUFNAHME
minimale stromaufnahme
0
PHASEN
phasen
1
PS_LEISTUNG
ps leistung
SCHEINLEISTUNG
scheinleistung
1000.000
SPANNUNG
spannung
STECKER_SYSTEM
stecker system
TIEFE
tiefe
318
ZUBEHOER
zubehör
0
ZULEITUNG_ZUM_GERAET_IM_LIEFERUMFANG
zuleitung zum gerät im lieferumfang
0
ACCESSORY
accessory
0
ELECTRIC_POWER
electric power
1000.000
HP_POWER
hp power
ABSORCI_N_M_NIMA_DE_CORRIENTE
absorción mínima de corriente
0
ACCESSORIOS
accessorios
0
ALTURA
altura
73
ALTURA_DE_CONEXI_N_EL_CTRICA_DESDE_EL_SUELO
altura de conexión eléctrica desde el suelo
0
ALTURA_DE_CONNEXI_N_EL_CTRICA
altura de connexión eléctrica
9
CABALLO_DE_FUERZA
caballo de fuerza
CANTIDAD_COMO_CONJUNTO
cantidad como conjunto
0
CICLOS
ciclos
CONDUCTO_EL_CTRICO_DE_ALIMENTACI_N
conducto eléctrico de alimentación
0
CONECTOR_EL_CTRICO
conector eléctrico
ELECTRICIDAD_CORRIENTE
electricidad corriente
10
FASE
fase
1
IDENTIFICADOR_DE_LOS_EQUIPOS_GASTRON_MICOS
identificador de los equipos gastronómicos
0
LONGITUD
longitud
575
N_MERO_DE_POLOS
número de polos
POTENCIA_APARTENTE
potencia apartente
1000.000
POTENCIA_EL_CTRICA
potencia eléctrica
1000.000
PROFUNDIDAD
profundidad
318
PROTECCI_N_M_XIMA_DE_CORRIENTE
protección máxima de corriente
0
TIPO_DE_CONEXI_N_EL_CTRICA
tipo de conexión eléctrica
VOLTAJE
voltaje
ABSOR__O_M_NIMA_DE_CORRENTE
absorção mínima de corrente
0
ACESS_RIO
acessório
0
ALTURA_DA_CONEX_O_EL_CTRICA_DO_PAVIMENTO_ACABADO
altura da conexão eléctrica do pavimento acabado
9
ALTURA_DA_CONEX_O_EL_CTRICA_DO_PAVIMENTO_EM_BRUTO
altura da conexão eléctrica do pavimento em bruto
0
CONECTOR_FICHA_EL_CTRICA
conector ficha eléctrica
CORRENTE
corrente
10
FREQU_NCIA
frequência
IDENTIFICADOR_DE_EQUIPAMENTO_DE_COZINHA_PROFISSIONAL
identificador de equipamento de cozinha profissional
0
LARGURA
largura
575
N_MERO_DE_FASES
número de fases
1
N_MERO_DE_P_LOS
número de pólos
POT_NCIA_APARENTE
potência aparente
1000.000
POT_NCIA_CV
potência cv
POT_NCIA_EL_CTRICA
potência eléctrica
1000.000
PROFUNDIDADE
profundidade
318
PROTE__O_M_XIMA_DE_CORRENTE
proteção máxima de corrente
0
QUANTIDADE_POR_LOTE
quantidade por lote
0
TENS_O
tensão
TIPO_DE_LIGA__O_EL_CTRICA
tipo de ligação eléctrica
TUBO_DE_PROTE__O_DA_CABLAGEM_DE_ALIMENTA__O
tubo de proteção da cablagem de alimentação
0
ACCESSORIO
accessorio
0
ALTEZZA
altezza
73
ALTEZZA_ALLACCIAMENTO_ELETTRICO_DA_PAVIMENTO_FINITO
altezza allacciamento elettrico da pavimento finito
9
ALTEZZA_ALLACCIAMENTO_ELETTRICO_DA_PAVIMENTO_GREZZO
altezza allacciamento elettrico da pavimento grezzo
0
ASSORBIMENTO_CORRENTE_MINIMO
assorbimento corrente minimo
0
CAVO_DI_ALLACCIAMENTO_COMPRESO_NELLA_FORNITURA
cavo di allacciamento compreso nella fornitura
0
CAVO_E_SPINA_DI_ALIMENTAZIONE
cavo e spina di alimentazione
CORRENTE_A_PIENO_CARICO
corrente a pieno carico
10
FREQUENZA
frequenza
IDENTIFICARE_QUANTIT__COME_LOTTO
identificare quantità come lotto
0
IDENTIFICATORE_ATTREZZATURA
identificatore attrezzatura
0
LUNGHEZZA
lunghezza
575
NUMERO_DEI_POLI
numero dei poli
POTENZA_APPARENTE
potenza apparente
1000.000
POTENZA_ELETTRICA
potenza elettrica
1000.000
POTENZA_IN_CV
potenza in cv
PROFONDIT_
profondità
318
PROTEZIONE_CONTRO_LE_SOVRACORRENTI
protezione contro le sovracorrenti
0
TENSIONE
tensione
TIPO_DI_RACCORDO_ELETTRICO
tipo di raccordo elettrico
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions