??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Emeco
Description
Tables
Bill of material
RUN TABLE 32 CLEAR ALUMINUM FRAME
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
BIFMA
bifma
CATEGORY
category
COLLABORATOR
collaborator
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RETARDANT
fire retardant
FIRE_RETARDANT_SEAT_PAD
fire retardant seat pad
FRAME_FINISH_OPTIONS
frame finish options
HEIGHT
height
HOST
host
0
INTEGRATED_FELT_GLIDE
integrated felt glide
KEYNOTE
keynote
LANT3060
lant3060
LANT3672
lant3672
LANT4848
lant4848
MANUFACTURER
manufacturer
Emeco
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
OUTDOOR_WARRANTY
outdoor warranty
PRODUCT_NAME
product name
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOUND_ATTENUATION_PAD
sound attenuation pad
SPINNEYBECK_VOLO_LEATHER
spinneybeck volo leather
STACKABLE
stackable
TABLE_FINISH_OPTION
table finish option
TROLLY_FOR_TOW_STACKS
trolly for tow stacks
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.emeco.net
WARRANTIES
warranties
WEIGHT__LBS_
weight (lbs)
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
FRAME
frame
STRENGTH___STABILITY_TEST
strength & stability test
WARRANTY
warranty
WEIGHT
weight
NAME
name
ALUMINUM_TOP
aluminum top
DURABILITY
durability
FRAME_FINISH
frame finish
FRAME_MATERIAL
frame material
LENGTH
length
MADE_IN
made in
SKU
sku
TOP_FINISH
top finish
TOP_MATERIAL
top material
WOOD_TOP
wood top
OUTDOOR_USE
outdoor use
TOP
top
JOINING_PIECE_MATERIAL
joining piece material
LEGS_MATERIAL
legs material
BASE
base
BASE_FINISH
base finish
DIAMETER
diameter
TABLE_BASE
table base
TABLE_TOPCOLUMN
table topcolumn
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions