??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
BD Barcelona Design
Description
TABLE B 90 - 240 STEEL
Bill of material
TABLE B 90 - 240 STEEL
ORDERNO
TABLE B 90 - 240 STEEL
DESCRIPTION
description
Now the family grows with the Big Table B, same concept, same design, but with a wider top, 150 cm. Available in various finishes, in silver anodized aluminium; or laminated in a simil oak or in colour. Its apparent simplicity hides a complex technical development in which senior engineers have been involved. In counterpoint, the production also includes several manual processes. The result is a highly crafted piece with all the character of the German designer.
MATERIALS_AND_FINISHES_
materials and finishes
Top in extruded, scotch polished and anodized silver aluminium. Surface laminating available in matte from Fenix or natural oak (Oberflex). Rod legs in electro polished stainless steel, for both indoor and outdoor use. Optional cable management kit available.
MEASUREMENTS
measurements
300 x 150 x h. 74cm 360 x 150 x h. 74cm 400 x 150 x h. 74cm 500 x 150 x h. 74cm
NAME
name
TABLE B 90 - 240 STEEL
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions