??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Table
Bill of material
Black - including light source
ORDERNO
Black - including light source
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
210171
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
Black
COLOUR_TEMPERATURE
colour temperature
2700K
CONNECTION
connection
Rubber cable, length 2 m, with plug.
COST
cost
0
CRI
cri
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Table Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Form Us With Love
DIAMETER
diameter
130
DIMENSIONS
dimensions
280x130mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
280
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Table
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Including light source LED with E27 socket.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
470 lm
LUMINAIRE_POWER
luminaire power
5.5 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Body and base in die-cast aluminium. Opal glass shade.
MODEL
model
Plug
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_COLOURS
optional colours
Dusty purple NCS S5040-R30B, Grey NCS S5502-Y, Champagne NCS S 3030-Y20R, Salmon pink NCS S2040-Y80R, Turquoise NCS S3030-B30G. Matt texture lacquer on all colours. There is a small fee per order (regardless of the number of luminaires).
OTHER
other
Phase dimming (reverse phase control) as standard. Fixed connection is available on request.
PART_TYPE
part type
0
PRODUCT_NAME
product name
Plug
PRODUCT_VARIANT
product variant
Black - including light source
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOCKET
socket
E27
STANDARD_COLOUR
standard colour
White NCS S0502-Y, Black RAL9005, Dusty Blue NCS S6020-B, Dusty Pink NCS S1515-R, Dusty Green NCS S6010-G70Y and Grey NCS S4000-N.
TYPE_COMMENTS
type comments
Black - including light source
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
139
WORK_PLANE_BASED
work plane-based
0
NAME
name
Plug
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions