??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Flexiform
Description
Table Additions 2 Barrel a3 Leg 13
Bill of material
table_additions2_barrel_a3_leg_13_2400_x_1200
VARIANTNAME
2400 x 1200
VARPOWERCOATEDLEGS
Power Coated Legs
1
VARCHROMELEGS
Chrome Legs
0
VARQUOTEGROUP
Quote Group
New
VARPRODUCTRANGE
ProductRange
Additions 2
VARPRODUCTDESCRIPTION
ProductDescription
Barrel Table Top
VARPRODUCTCODE
ProductCode
ATOP2412B***
VARFLEXIFORMDESCRIPTION
FlexiformDescription
Additions 2 Barrel Table Top
VARVERSION
Version
1.0
VARMANUFACTURERURL
ManufacturerURL
www.flexiform.co.uk
VARAUTHOR
Author
info@flexiform.co.uk
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARMANUFACTURERTEL
Manufacturer Tel
+44 1274 706206
VARMANUFACTURERFAX
Manufacturer Fax
+44 1274 665760
VARNOMINALWIDTH
NominalWidth
2400 mm
VARNOMINALDEPTH
NominalDepth
1200 mm
VARNOMINALHEIGHT
NominalHeight
740 mm
VARWIDTH
Width
2400 mm
VARHEIGHT
Height
740 mm
VARDEPTH
Depth
1200 mm
VARURL
URL
www.flexiform.co.uk
VARTYPECOMMENTS
Type Comments
Barrel Table Top
VARPRODUCTSPECIFICATIONLINK
Product Specification Link
http://www.flexiform.co.uk/downloads
VARPRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.flexiform.co.uk/downloads
VARMODEL
Model
Additions 2
VARMANUFACTURER
Manufacturer
Flexiform
VARKEYNOTE
Keynote
N10
VARASSEMBLYCODE
Assembly Code
E2020200
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
info@flexiform.co.uk
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
VARWARRANTYDURATION
WarrantyDuration
0
VARSUPPLIERCODE
SupplierCode
ATOP2412B***
VARORDERINGNOTES
OrderingNotes
Can be Specified with Cut Outs
VARNAME
Name
Table_Top-Flexiform-Additions2-Barrel
VARMODELNUMBER
ModelNumber
ATOP2412B***
VARMATERIAL
Material
Various
VAREXPECTEDLIFE
ExpectedLife
20
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.flexiform.co.uk/downloads
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
http://www.flexiform.co.uk/downloads
VARDOCUMENTATION
Documentation
http://www.flexiform.co.uk/downloads
VARCREATEDON
CreatedOn
October 2015
VARCREATEDBY1
CreatedBy
info@flexiform.co.uk
VARCLASSIFICATIONVALUE
ClassificationValue
WR-45-31-21
VARCLASSIFICATIONNAME
ClassificationName
Uniclass2015
VARASSETTYPE
AssetType
Movable
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions