??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
T18 ECO
Bill of material
T_18ECO
ORDERNO
T_18ECO
EFFECTIVE_WIDTH
effective width
1125 mm
HEIGHT_PROFILE
height profile
17 mm
MAX_RECOMMENDED_SHEET_LENGTH
max recommended sheet length
12 000 mm
THICKNESS
thickness
0,50-1,00 mm
TOTAL_WIDTH
total width
~1165 mm
NAME
name
T_18ECO
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions