??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 191
HELP_VARIABLE
Company
Hakron
Description
T lock anchors
Bill of material
t_lock_anchors_hakron_t_slotanker_rvs_100_170
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
65.000 mm
NOMINALWIDTH
Nominal width
13.000 mm
PRODUCTSKU
Product SKU
t-slotankers
PRODUCTFAMILY
Product family
T-Lock
PRODUCTGROUP
Product group
Anchors
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.062
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637153120&refRecID3=5637162995&refRecID4=5637186841&l2=Instort-%20en%20hijsvoorzieningen&l3=T-slotankers%20en%20toebehoren&l4=T-Slotankers
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
L
mm
ANKERKOPAFSCHUINING
anker_kop_afschuining
mm
ANKERKOPHOOGTE
anker_kop_hoogte
mm
ANKERVOETAFSCHUINING
anker_voet_afschuining
mm
ANKERVOETHOOGTE
anker_voet_hoogte
mm
BOLB
bol_b
mm
BOLH
bol_h
mm
BOLH1
bol_h1
mm
BOLR
bol_r
mm
BOLRADIUS
bol_radius
mm
K
k
mm
A
ØA
36.000 mm
B
ØB
20.000 mm
C
ØC
50.000 mm
ASSEMBLYCODE
Assembly Code
2B(28.21.21)
DATUM
Datum
14-02-2017
DESCRIPTION
Description
Hakron T-slot Transportanker
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron Nunspeet B.V.
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
346c3d59-21ea-442c-9e56-76440e92a93a
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt= T-Slotankers
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu\
VERSION
Version
3.0
WAARDEX
Waarde_x
x
BOLX1BER
bol_x1_ber
mm
HALVED1BER
halve_d1_ber
18.000 mm
HALVED2BER
halve_d2_ber
25.000 mm
HALVEDBER
halve_d_ber
10.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions