??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Boyd Lighting
Description
T-Light Pendant
Bill of material
10616 T-Light Pendant 84"
ORDERNO
APPARENT_LOAD
apparent load
40
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING
dimming
Yes - Dimming Technology: 0-10V
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
FIXTURE_FINISH_OPTIONS
fixture finish options
Cinnamon Bronze, Black Granite, Gossamer Aluminum, Gloss White, Golden Gate Orange, Coffee Bean
FIXTURE_HEIGHT
fixture height
5
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LENGTH_OF_FRAME
length of frame
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Boyd Lighting
MASSUNIT
massunit
1
MODEL
model
MOUNTING_STYLE
mounting style
Ceiling mount
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_WATTAGE
power wattage
PRODUCT_PAGE_URL
product page url
https://boydlighting.com/fixtures/t-light-pendant
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
90
URL
url
https://boydlighting.com
VERSION
version
2016
VOLTAGE
voltage
120-277V
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions