??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JLC-Tech LLC
Description
T-BAR UP
Bill of material
T-BAR UP
ORDERNO
T-BAR UP
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
T BAR UP
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIVIDER_MATERIAL
divider material
EMIT_FROM_LINE_LENGTH
emit from line length
2
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
HOUSING_MATERIAL_2
housing material 2
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
L
l
2
L_2
l/2
1
LAMP
lamp
LED
LENS_MATERIAL
lens material
LENS_MATERIAL_2
lens material 2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
JLC.TECH
MASSUNIT
massunit
1
MODEL
model
TBUP
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
TBUP-HW-2-15-IN-X-W TO REVIT.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
T-BAR UP offers a new approach for indirect lighting. Utilizing JLC-Tech’s patented technology of integrating into a building structure, the T-BAR UP provides ambient uplight while only extending 2” below the ceiling plane. With built-in shielding for maximum light reflectance into the room, T-BAR UP can be installed into any suspended grid ceiling enhancing the architecture while also providing a more spatial effect. T-BAR UP is ideal for open office plans and other spaces where a sleek modern design is desired.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
16W
NAME
name
T-BAR UP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions