??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JLC-Tech LLC
Description
T-BAR TWO
Bill of material
T-BAR TWO
ORDERNO
T-BAR TWO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
T BAR TWO
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIVIDER_MATERIAL
divider material
EMIT_FROM_LINE_LENGTH
emit from line length
2
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
HOUSING_MATERIAL_2
housing material 2
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
L
l
2
L_2
l/2
1
LAMP
lamp
LED
LENS_MATERIAL
lens material
LENS_MATERIAL_2
lens material 2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
JLC.TECH
MASSUNIT
massunit
1
MODEL
model
TBTW
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
TBTW-MW-2-15-CD-X-W (DIFFUSER ONLY) TO REVIT.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
The T-BAR TWO offers a combination of dual optics controlled by a dual circuit for flexibility in multi-purpose spaces while also providing a visually comfortable environment. The diffusing portion provides direct lighting using a micro-prismatic lens for a controlled distribution with even illumination. The cut-off reflector uses individual optics for a concentrated angle of light on the desired task area without unwanted glare on certain objects such as TV monitors. T-BAR TWO also functions as an integrated part of a building design by replacing the cross members of a suspended ceiling.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
11.5W
NAME
name
T-BAR TWO
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions