??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Midmark
Description
Synthesis Tall Cabinets
Bill of material
Synthesis Tall Cabinets
ORDERNO
Synthesis Tall Cabinets
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOF_STEEL
bof steel
18 Gauge
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CSI_MASTERFORMAT_NUMBER
csi masterformat number
12.35.70
CSI_MASTERFORMAT_TITLE
csi masterformat title
Medical Casework
CSI_OMNICLASS_NUMBER
csi omniclass number
23.40.35.17.34
CSI_OMNICLASS_TITLE
csi omniclass title
Medical Casework
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
17
DESCRIPTION
description
Tall, Split Unit, Open Frame, (5) Adj Shelf
DESIGN_OPTION
design option
-1
EXTERIOR_FINISH
exterior finish
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
84
HOST
host
0
INTERIOR_FINISH
interior finish
KEYNOTE
keynote
MANUFACTURER
manufacturer
Midmark
MANUFACTURER_ADDRESS
manufacturer address
60 Vista Drive Versailles, Ohio 45380-0286
MANUFACTURER_FAX
manufacturer fax
1-800-365-2499
MANUFACTURER_PHONE
manufacturer phone
1-800-MIDMARK
MASSUNIT
massunit
1
MODEL
model
TC00
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
STEEL_FINISH
steel finish
Powder Coat
TEST_STANDARD
test standard
ANSI/BIFMA
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.midmark.com/
WARRANTY
warranty
5 Years
WIDTH
width
12.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Synthesis Tall Cabinets
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions