??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Feilo's Sylvania
Description
SylBatten LED - DALI
Bill of material
SYLBATTEN LED 1205MM 5500LM 6000K DALI (TP5)
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
ASYMREFLECTOR_FEILO
asymreflector_feilo
BACKREFLECTOR_FEILO
backreflector_feilo
BARCODE
barcode
n/a
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CAPOFFSET_FEILO
capoffset_feilo
2
CATEGORY
category
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
EF_70_80
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMINGCONTROLOPTIONS
dimmingcontroloptions
Dimmable
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
hours
ELECTRICSHOCKCLASSIFICATION
electricshockclassification
Class I
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
26
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
50000
FAMILY_NAME
family name
FRONTREFLECTOR_FEILO
frontreflector_feilo
HEIGHT_FEILO
height_feilo
76
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
IfcLightFixtureType
IMPACTPROTECTIONINDEX
impactprotectionindex
IK07
INGRESSPROTECTION
ingressprotection
IP20
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUTNOMINALFREQUENCY
inputnominalfrequency
n/a
INPUTVOLTAGE
inputvoltage
220-240V~
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
16500
LAMP
lamp
LED
LAMPCOLOURRENDERINGINDEX
lampcolourrenderingindex
80
LAMPCOLOURTEMPERATURE
lampcolourtemperature
LAMPMACADAMSTEP
lampmacadamstep
n/a
LAMPNOMINALLUMINOUS
lampnominalluminous
LAMPSTYPE
lampstype
LED
LENGTH_FEILO
length_feilo
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTOUTPUTRATIO
lightoutputratio
100
LUMINAIRETYPE
luminairetype
LUMINOUSEFFICACY
luminousefficacy
MANUFACTURER
manufacturer
Feilo Sylvania
MANUFACTURERNAME
manufacturername
Feilo Sylvania
MASSUNIT
massunit
1
MATERIAL
material
sheet steel housing, polycarbonate diffuser
MATERIAL_1_FEILO
material_1_feilo
MATERIAL_2_FEILO
material_2_feilo
MATERIAL_3_FEILO
material_3_feilo
MATERIAL_4_FEILO
material_4_feilo
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NOMINALDEPTH
nominaldepth
66
NOMINALHEIGHT
nominalheight
76
NOMINALLENGTH
nominallength
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWERCONSUMPTION
powerconsumption
POWERFACTOR
powerfactor
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHARED
shared
0
SYMREFLECTOR_FEILO
symreflector_feilo
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
230
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
n/a
WEIGHT
weight
WIDTH_FEILO
width_feilo
66
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions