??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
RAFI
Description
Switching elements
Bill of material
1.20.122.0330000
ORDERNO
ACTUATION_FUNCTION
actuation function
ANSCHLUSS_KENNZEICHNUNG
anschluss kennzeichnung
COLOR
color
light gray
CONTACT_FUNCTION
contact function
CONTACT_MATERIAL
contact material
CONTACT_SYSTEM
contact system
Bridge contact
ENVIRONMENT_RESISTANCE
environment resistance
IEC 60068-2-14 IEC 60068-2-30 IEC 60068-2-33 IEC 60068-2-78
FIXING
fixing
Latching
ILLUMINATED
illuminated
LAMP_SOCKET
lamp socket
LOETBARKEIT
lötbarkeit
No
MOUNTING_DEPTH
mounting depth
44.7 mm
NET_WEIGHT
net weight
OPERATING_FORCE__MAX_
operating force, max.
100 N
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
70 °C
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
-25 °C
OPERATING_TRAVEL__MAX_
operating travel, max.
3 mm
OUTSIDE_DIMENSION__HEIGHT
outside dimension, height
34.4 mm
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
22.2 mm
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
22.2 mm
PACKAGING_UNIT
packaging unit
20 pcs.
PROTECTION_CLASS
protection class
II
RATED_OPERATING_CURRENT_I__AC15_B300
rated operating current i, ac15 b300
RATED_OPERATING_CURRENT_I__DC13_Q300
rated operating current i, dc13 q300
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
SHOCK_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_27
shock resistance according to standard iec 60068-2-27
50 g at 11 ms amplitude semi-sinusoidal
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
85 °C
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
Flat quick-connect terminal 2.8 x 0.8
VIBRATION_RESISTANCE_ACCORDING_TO_STANDARD_IEC_60068_2_6
vibration-resistance according to standard iec 60068-2-6
10 g at 20 - 500 Hz
NAME
name
RATED_CURRENT__MAX_
rated current, max.
RATED_CURRENT__MIN_
rated current, min.
RATED_VOLTAGE__MAX_
rated voltage, max.
RATED_VOLTAGE__MIN_
rated voltage, min.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions