??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heras Mobile Fencing
Description
Swing gates
Bill of material
Swing gates
ORDERNO
Swing gates
VAR180_GRADEN
180 graden
0
VAR90_GRADEN
90 graden
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BAR_ARRAY
bar_array
16
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CLOSE
close
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Heracles draaipoort dubbel 5m op voetplaat
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door_height
1995.000
DOOR_WIDTH
door_width
2450
FAMILY_NAME
family name
HEIGHT
height
2115
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Heras Mobile Fencing & Security
MASSUNIT
massunit
1
MATERIAL_1
material 1
MODEL
model
P0202
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPEN
open
0
PART_TYPE
part type
0
PLATE_WIDTH
plate_width
300
POLE_WIDTH
pole_width
140
PROFILE_WIDTH
profile_width
40
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
V1
v1
1
V2
v2
0
V3
v3
0
WIDTH
width
5012
WORK_PLANE_BASED
work plane-based
0
NAME
name
Swing gates
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions