??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Sweeps
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
0
ANGLE
angle
90
B
b
1.500
CENTER_TO_END
center to end
5.000
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
6.500
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
1.960
DIA_B_2
dia b/2
0.980
DIA_J
dia j
2.350
DIA_J_2
dia j/2
1.175
DIA_M_2
dia m/2
1.205
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Regular 45, 90 and 180 Elbow
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Short Sweep
LOSS_METHOD
loss method
1
MASSUNIT
massunit
1
N
n
0.250
NOMINAL_DIAMETER
nominal diameter
2.000
NOMINAL_RADIUS
nominal radius
1.000
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
5
R
r
5.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
4
WORK_PLANE_BASED
work plane-based
0
WT
wt
4
NAME
name
AB _ I NH Short Sweep
BIG_DIA_B
big dia b
3.940
BIG_DIA_B_2
big dia b/2
1.970
BIG_DIA_J
big dia j
4.380
BIG_DIA_J_2
big dia j/2
2.190
BIG_DIA_M_2
big dia m/2
2.220
BIG_N
big n
0.310
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
4
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
3.000
MAIN_NOMINAL_RADIUS1
main nominal radius1
2
MAIN_NOMINAL_RADIUS2
main nominal radius2
1.500
SMALL_DIA_B_2
small dia b/2
1.480
SMALL_DIA_J_2
small dia j/2
1.675
SMALL_DIA_M_2
small dia m/2
1.705
SMALL_N
small n
0.250
E
e
12.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions