??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Detroit Radiant
Description
SW-46 (Generic 3 Lamp)
Bill of material
SW-46 (Generic 3 Lamp)
ORDERNO
SW-46 (Generic 3 Lamp)
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE
back clearance
0
BELOW_CLEARANCE
below clearance
0
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEAT_GAIN__BTU_S_
heat gain (btu's)
HOST
host
0
KEYNOTE
keynote
LENGTH
length
2
MANUFACTURER
manufacturer
Detroit Radiant Products Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
SW-46 (3 Lamp)
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_CLEARANCES
side clearances
0
TOP_CLEARANCE
top clearance
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.DetroitRadiant.com
VOLTAGE
voltage
0
WATTS
watts
WEIGHT
weight
25 Pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
SW-46 (Generic 3 Lamp)
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions