??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
SVEPLUS
Bill of material
SVEPLUS
ORDERNO
SVEPLUS
A
a
380.000
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
104
ASSEMBLY_CODE
assembly code
B
b
350
B2
b2
210
C1
c1
110
C2
c2
230
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1099308
COST
cost
0
CURRENT
current
0.450
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
150
D2
d2
7
D3
d3
15.000
D4
d4
147
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Low-noise. in-line duct extractor fans mounted inside a 40 mm phonoabsorbent acoustic insulated casing
DESCRIPTION__ES_
description (es)
Extractores en linea para conductos. con bajo nivel sonoro montados dentro de una envolvente acústica de 40 mm de aislante acústico fonoabsorbente
DESIGN_OPTION
design option
-1
EC1
ec1
410
EC2
ec2
290
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
150
KEYNOTE
keynote
L
l
35
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
9
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
360
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
150
PART_TYPE
part type
0
REFERENCE
reference
SVE/PLUS-150/L
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1800
T
t
450
THK
thk
3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
230
UNIT_LENGTH
unit length
450
UNIT_WIDTH
unit width
350
URL
url
www.sodeca.com
VOLTAGE
voltage
240.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
SVEPLUS
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions