??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
SVE
Bill of material
SVE
ORDERNO
SVE
A
a
515
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
150
ASSEMBLY_CODE
assembly code
B
b
480.000
B2
b2
288.000
C1
c1
175
C2
c2
355.000
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1048160
COST
cost
0
CURRENT
current
0.650
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
315
D2
d2
7
D3
d3
15.000
D4
d4
312
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Low-noise. in-line duct extractor fans mounted inside an acoustic wrapping
DESCRIPTION__ES_
description (es)
Extractores en linea para conductos, con bajo nivel sonoro montados dentro de una envolvente acústica
DESIGN_OPTION
design option
-1
EC1
ec1
545
EC2
ec2
405.000
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
315
KEYNOTE
keynote
L
l
48
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
17.500
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
1400.690
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
315
PART_TYPE
part type
0
REFERENCE
reference
SVE-315/H
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
1400
T
t
610
THK
thk
3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
355.000
UNIT_LENGTH
unit length
610
UNIT_WIDTH
unit width
480.000
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
SVE
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions