??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ETI
Description
SV Built - in switch modular
Bill of material
002423214
ORDERNO
BASIC_PACKAGING_VOLUME
basic packaging volume
CONDITIONED_RATED_SHORT_CIRCUIT_CURRENT_IQ
conditioned rated short-circuit current iq
CUSTOMS_TARIFF
customs tariff
85365080
DEGREE_OF_PROTECTION__IP___FRONT_SIDE
degree of protection (ip), front side
IP20
DESCRIPTION
description
DEVICE_CONSTRUCTION
device construction
Built-in device fixed built-in technique
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
Build-in switch
INTERLOCKABLE
interlockable
false
LEVEL
level
SV Built - in switch modular
MAX__RATED_OPERATION_VOLTAGE_UE_AC
max. rated operation voltage ue ac
MOTOR_DRIVE_INTEGRATED
motor drive integrated
false
MOTOR_DRIVE_OPTIONAL
motor drive optional
false
NUMBER_OF_POLES
number of poles
PACKAGING_VOLUME
packaging volume
17.400000
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_CURRENT__A_
rated current (a)
RATED_OPERATION_POWER_AT_AC_23__400_V
rated operation power at ac-23, 400 v
kW
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
SUITABLE_FOR_DISTRIBUTION_BOARD_INSTALLATION
suitable for distribution board installation
true
TYPE_OF_CONTROL_ELEMENT
type of control element
Rocker lever
TYPE_OF_ELECTRICAL_CONNECTION_OF_MAIN_CIRCUIT
type of electrical connection of main circuit
Frame clamp
VERSION_AS_EMERGENCY_STOP_INSTALLATION
version as emergency stop installation
true
VERSION_AS_MAIN_SWITCH
version as main switch
true
VERSION_AS_MAINTENANCE_SERVICE_SWITCH
version as maintenance-service switch
true
VERSION_AS_SAFETY_SWITCH
version as safety switch
true
VOLTAGE_RELEASE_OPTIONAL
voltage release optional
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions