??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airius
Description
SUSPENDED SERIES
Bill of material
Not a Type - Load Type Catalog
ORDERNO
Not a Type - Load Type Catalog
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3070200
CLASSIFICATION
classification
0
COST
cost
0
COVERAGE_AREA
coverage area
Load Type Catalog
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DB_A_
db(a)
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
10.555
DESCRIPTION
description
Destratification Fan
DESIGN_OPTION
design option
-1
FREQUENCY
frequency
60
HOST
host
5
LOAD_SUB_CLASSIFICATION_MOTOR
load sub-classification motor
1
MANUFACTURER
manufacturer
Airius
MASSUNIT
massunit
1
MAXIMUM_CFM
maximum cfm
0
MAXIMUM_RPM
maximum rpm
0
MODEL
model
Load Type Catalog
MOUNTING_HEIGHT
mounting height
Load Type Catalog
NOZZLE_LENGTH
nozzle length
Short
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.17
OMNICLASS_TITLE
omniclass title
Intake and Relief Ventilators
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://airiusfans.com/portfolio/air-pear-suspended-ceiling-fans/#downloads
PRODUCT_NAME
product name
Suspended Ceiling Series
PRODUCT_PAGE_URL
product page url
https://airiusfans.com/portfolio/air-pear-suspended-ceiling-fans/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S25
s25
1
S45
s45
0
SHARED
shared
0
SHORT
short
1
STANDARD
standard
0
URL
url
https://airiusfans.com/
VERSION
version
2015
VOLTAGE
voltage
120.000
WATTS
watts
13
WEIGHT
weight
0
WIDTH
width
24.000
NAME
name
Destratification_Fan-Airius-Suspended_Ceiling_Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions