??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Lightnet
Description
Suspended
Bill of material
Code Zero Suspended G3P3
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_ROSE_HEIGHT
ceiling rose height
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSOR_HEIGHT
diffusor height
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HEIGHT
height
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lightnet GmbH
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENSION
suspension
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Opal
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
DIFFUSOR_DISTANCE
diffusor distance
DIFFUSOR_V_FRAME
diffusor v frame
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
FRAME_DISTANCE
frame distance
FRAME_HEIGHT
frame height
FRAME_WIDTH
frame width
LENGTH
length
RADIUS
radius
DIFFUSOR_LENGTH
diffusor length
LENGTH_INNER_FRAME
length inner frame
SUSPENSION_DISTANCE
suspension distance
SUSPENSION_LENGTH
suspension length
TUBE_HEIGHT
tube height
V_HEIGHT
v height
FRAME_WIDTHH
frame widthh
INNER_FRAME
inner frame
INNER_LENGTH
inner length
CEILING_CORD
ceiling cord
DISTANCE
distance
LENGTHH
lengthh
CUTOUT_SUSPENSION
cutout suspension
DIFFUSOR_OUTER_LENGTH
diffusor outer length
DISTANCE_LENGTH
distance length
DISTANCE_WIDTH
distance width
INNER_DIFFUSOR_WIDTH
inner diffusor width
INNER_FRAME_LENGTH
inner frame length
INNER_FRAME_WIDTH
inner frame width
INNER_RADIUS_LENGTH
inner radius length
OUTER_DIFFUSOR_WIDTH
outer diffusor width
OUTER_FRAME_LENGTH
outer frame length
RADIUS_WIDTH
radius width
SLEEVE_HEIGHT
sleeve height
CEILING_PENDANT_HEIGHT
ceiling pendant height
FRAME_TO_THE_HOLE
frame to the hole
LIGHTING
lighting
PENDANT_HEIGHT
pendant height
V_CORD_HEIGHT
v cord height
WIDTH
width
FRAME_TO_THE_WIRE
frame to the wire
SLEEVE
sleeve
STAPIANIE_V_RAMA
stapianie v rama
STRAIGHT_CORD
straight cord
SUSPENSION_V
suspension v
INDIECT_DIFF_SUS
indiect diff sus
INDIRECT_DIFFUSOR_HEIGHT
indirect diffusor height
ROOFTOP_LENGTH
rooftop length
SUSPEN_DISTANCE
suspen distance
WIRE_DISTANCE
wire distance
CEILING_ROSE_HEIGHTT
ceiling rose heightt
DISTANCE_SUSPENSION_X
distance suspension x
DISTANCE_SUSPENSION_Y
distance suspension y
HEIGHTT
heightt
INNER_RADIUS
inner radius
SUSPENSION_Z
suspension z
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions