??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Lightnet
Description
Surface
Bill of material
Cubic Rectangular Surface A1X1
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lightnet GmbH
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Opal
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
ANGLE_HEIGHT
angle height
ASDASD
asdasd
CUTOUT_HEIGHT
cutout height
CUTOUT_INNER_RADIUS
cutout inner radius
CUTOUT_RADIUS
cutout radius
DIFFUSOR_LENGTH
diffusor length
DISTANCE_DIFFUSOR
distance diffusor
DISTANCE_RADIUS
distance radius
INNER_RADIUS
inner radius
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
LENGTH
length
LENGTH_INNER_FRAME
length inner frame
SUSPENSION_LENGTH
suspension length
DIFFUSOR_DISTANCE
diffusor distance
FRAME_HEIGHT
frame height
FRAME_TO_THE_HOLE
frame to the hole
FRAME_TO_THE_WIRE
frame to the wire
FRAME_WIDTH
frame width
HEIGHT
height
LIGHTING
lighting
SUSPENSION
suspension
WIDTH
width
DIFFUSOR_HEIGHT
diffusor height
FRAME_DISTANCE
frame distance
HEIGHT_OF_SECOND_FRAME
height of second frame
CEILING_ROSE_HEIGHT
ceiling rose height
CUTOUT_SUSPENSION
cutout suspension
INDIRECT_DIFFUSOR_HEIGHT
indirect diffusor height
INNER_FRAME
inner frame
ROOFTOP_LENGTH
rooftop length
SUSPEN_DISTANCE
suspen distance
SUSPENSION_DISTANCE
suspension distance
WIRE_DISTANCE
wire distance
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions