??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Supreme-SS
Bill of material
Supreme-SS
ORDERNO
Supreme-SS
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Counter stand (95:970:133), Drip tray no waste (95:970:128), Drip tray with waste (95:970:123), Programmable timer (95:970:124), Water filter system (95:970:129)
ALWAYS_VERTICAL
always vertical
1
ARRANGEMENT
arrangement
Single point – mains supply
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BODYHEIGHT
bodyheight
466.000
CABLEENTRY
cableentry
101
CASINGFINISH
casingfinish
Stainless steel
CATEGORY
category
n/a
CLEARANCEZONE
clearancezone
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Natural
CONNECTIONS
connections
Bottom or rear entry is possible using 15 mm push-fit connections
CONSTITUENTS
constituents
n/a
CONTROLS
controls
Satin chrome finished heavy duty die-cast push/ pull lever
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
203
DESCRIPTION
description
Water boiling heater
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Intelliboil™Plus technology, integral electronic water conditioner, power 'on’ indicator, ‘ready’ indicator, detachable steam condensing chamber
FINISH
finish
n/a
FIXING
fixing
Wall fixed
FLOWRATE
flowrate
To suit draw off requirements
GRADE
grade
n/a
HEATOUTPUT
heatoutput
0
HEATTRANSFERSURFACEAREA
heattransfersurfacearea
0
HEIGHT
height
501
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcBoilerType
IFCEXPORTTYPE
ifcexporttype
WATER
INLETPLACEMENT
inletplacement
101
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
IPCODE
ipcode
IPX2
ISWATERSTORAGEHEATER
iswaterstorageheater
1
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Outer casing: Fingerprint-resistant stainless steel with grey ABS mouldings; Water container: Moulded polyphenylene sulphide; Heat unit: Low watt density Superloy element
MODEL
model
MODELNUMBER
modelnumber
95:200:241
MODELREFERENCE
modelreference
Supreme 165SS
MOUNTINGHEIGHT
mountingheight
250
NAME
name
Supreme-SS
NBSDESCRIPTION
nbsdescription
Storage water heaters, electric
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-15-35/440
NBSTYPEID
nbstypeid
n/a
NOMINALEFFICIENCY
nominalefficiency
0
NOMINALENERGYCONSUMPTION
nominalenergyconsumption
0
NOMINALHEIGHT
nominalheight
501
NOMINALLENGTH
nominallength
203
NOMINALPARTLOADRATIO
nominalpartloadratio
0
NOMINALWIDTH
nominalwidth
337
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGMODE
operatingmode
n/a
OUTLETPLACEMENT
outletplacement
160
OUTLETTEMPERATURERANGE
outlettemperaturerange
100
PART_TYPE
part type
0
PARTIALLOADEFFICIENCYCURVES
partialloadefficiencycurves
0
PRESSURERATING
pressurerating
0
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/Drinking_water_brochure.pdf
RATING
rating
2.5 kW
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYFEATURES
safetyfeatures
Low pressure vented, dry start protection by self-resetting bi-metal thermal cut-out, boil-dry protection by manually-resettable disc-type bi-metal cut-out
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
501 x 337 x 203 mm
STORAGEWATERHEATERMATERIAL
storagewaterheatermaterial
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMALINSULATION
thermalinsulation
CFC/HCFC free (ODP zero) pre-moulded polystyrene and thermoplastic blend
THIRDPARTYCERTIFICATION
thirdpartycertification
BEAB approved
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-90-46/428
UNICLASS2015DESCRIPTION
uniclass2015description
Electric storage water heaters
UNICLASS2015REFERENCE
uniclass2015reference
Pr_60_60_96_28
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
VENT_CONNECTION
vent connection
1
VENTPLACEMENT
ventplacement
133
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
2
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERINLETTEMPERATURERANGE
waterinlettemperaturerange
0
WATERSTORAGECAPACITY
waterstoragecapacity
5
WEIGHT
weight
16
WFU
wfu
0
WIDTH
width
337
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions