??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Schneider bo
Description
Support System HDG Vertical Piece 2f
Bill of material
support_system_hdg_vertical_piece_2f_370
VARIANTNAME
VARPENDANTMOUNTING
Pendant Mounting
0
VARFLOORMOUNTING
Floor Mounting
1
VARRANGEOFPRODUCT
Range of product
Wibe Cable Ladders / Wibe Cable Trays
VARPRODUCTWEIGHT
Product weight
1.3
VARPRODUCTTYPE
Product type
Vertical piece
VARMOUNTINGLOCATION
Mounting location
For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
VARCORROSIONCLASS
Corrosion class
C3/C4
VARWEIGHTNETKG
Weight Net (Kg)
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
90?? interior bend
VARPRODUCTFAMILY
Product family
Wibe Cable Ladders
VARPRODUCTSKU
Product SKU
wibe_Cable_ladders
VARNOMINALWIDTH
Nominal width
797
VARNOMINALHEIGHT
Nominal height
55
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VAREDITIONNUMBER
Edition number
1
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Cable Ladders
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-70-11-14
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Cable supports
VARUNICLASS14CODE
Uniclass 1.4 Code
JY63
VARUNSPSCCODE
UNSPSC Code
26121630
VARIFCCLASSIFICATION
IFC Classification
Cable Carrier Segment
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMATERIALSECONDARY
Material secondary
Steel
VARMATERIALMAIN
Material main
Steel
VARWIDTH
Width
80 mm
VARHEIGHT
Height
mm
VARDEPTH
Depth
135 mm
VARYOUTUBECLIP
Youtube clip
http://tv.schneider-electric.com/site/schneidertv/?video=I4b3E1ZDrbkG3MR-InPTv_h1XwkuMqXx&chnl=Buildings&args=ww/en
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
VARPRODUCTGUID
Product Guid
970ad64c-963b-40c3-ace7-c7c2ebe7f969
VARPARTNUMBER
Part number
VARPARTDESCRIPTION
Part description
Vertical piece to be used for installation of Support bracket 3 or Cantilever arm 50. Can be joined to Pendant/fixing rail 24/48 with Pendant joint 2FJ.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions