??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Supply system fittings mixal pipe bend
Bill of material
supply_system_fittings_mixal_pipe_bend_valsir_mixal_standard
VARIANTNAME
Valsir Mixal Standard
MECHANICALBENDING
Mechanical bending
1.000
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PEXAL-BRASS
PRODUCTFAMILY
Product family
Supply Systems
PRODUCTGROUP
Product group
Valsir PEXAL®Brass
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
55.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Piped Supply Systems
OMNICLASSCODE
OmniClass Code
23-27 43 00
OMNICLASSDESCRIPTION
OmniClass Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
JS
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Piped supply systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-55-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Water Distribution And Supply Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D20
UNIFORMATIIDESCRIPTION
Uniformat II Description
PLUMBING
SPESSORERIVESTIMENTO
Spessore rivestimento
0.000
SPESSOREISOLAMENTO
Spessore isolamento
0.000
MATERIALMAIN
Material main
Brass
OD
18.000 mm
ANGOLO
Angolo
60.000
MANUFACTURER
Manufacturer
Valsir S.p.A.
MODELDESCRIPTION
Model Description
Valsir MIXAL® Pipe 18x2
PRODUCTGUID
Product Guid
d402a4b4-474f-442e-9c0c-0dbbf72afe85
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
http://www.valsir.it/en/panoramica-pexal/prodotti/sistemi-adduzione/pexal/panoramica-pexal
MATERIAL
Material
PE-Xb/Aluminium/HDPE
DIMENSION
Dimension
18x2
COLOURS
Colours
RAL 9003
MINIMUMTEMPERATURE
Minimum temperature
-60°C
MAXIMUMTEMPERATURE
Maximum temperature
+95°C/+100°C
FIRERESISTANCE
Fire resistance
B-s2, d0
FIRELOAD
Fire load
-
CHEMICALRESISTANCE
Chemical resistance
-
CONSTRUCTIONSTANDARD
Construction Standard
-
APPLICATION
Application
-
MODEL
Model
Mixal®
DIAMETER
Diameter
18.000
PIPEOR
PIPE OR
9.000 mm
LENGTHPIPE
Length Pipe
37.528 mm
LUNGHEZZA
Lunghezza
37.528
RAGGIOCENTRO
Raggio centro
65.000
TDR
TdR
Valsir-Pexal®_Mixal®-Pipe_Bend
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions