??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Valsir
Description
Supply system fittings coupling reducing
Bill of material
supply_system_fittings_coupling_reducing
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Valsir
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
PEXAL-BRASS
PRODUCTFAMILY
Product family
Supply Systems
PRODUCTGROUP
Product group
Valsir PEXAL®Brass
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Pipes
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
55.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Piped Supply Systems
OMNICLASSCODE
OmniClass Code
23-27 43 00
OMNICLASSDESCRIPTION
OmniClass Description
Pipe Fittings
UNSPSCCODE
UNSPSC Code
40141720.000
UNICLASS14CODE
Uniclass 1.4 Code
JS
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Piped supply systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-55-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Water Distribution And Supply Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D20
UNIFORMATIIDESCRIPTION
Uniformat II Description
PLUMBING
MATERIALMAIN
Material main
Brass
MATERIALSECONDARY
Material secondary
Steel
ODA
OD_A
63.000 mm
ODB
OD_B
40.000 mm
MANUFACTURER
Manufacturer
Valsir S.p.A.
ARTICLENO
Article No.
VS0130579
MODELDESCRIPTION
Model Description
Valsir Pexal®BRASS Reducing Coupling 63x4.5 - 40x3.5
PRODUCTGUID
Product Guid
d402a4b4-474f-442e-9c0c-0dbbf72afe85
PRODUCTCERTIFICATION
Product certification
http://www.valsir.it/en/omologazioni/download/pagina-download-omologazioni
TECHNICALDESCRIPTION
Technical description
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
URL
www.valsir.it
DIMENSION
Dimension
63x4.5 - 40x3.5
MATERIALBODY
Material Body
Brass alloy
MATERIALSLEEVE
Material Sleeve
AISI 304 stainless steel
MATERIALSEALS
Material Seals
2 made of EPDM
PRESSINGPROFILES
Pressing Profiles
VAL-TH-U - VAL-TH-U
CHEMICALPHYSICALDECOUPLING
Chemical/Physical Decoupling
YES
APPLICATION
Application
Hot and Cold potable water distribution, Convector and Radiator Heating Systems, Radiant Heating and Air Cooling Systems, Compressed Air Distribution Systems, Industrial Installations
SUITABLEPIPES
Suitable Pipes
Pexal® , Mixal®, Thermoline®
EQUIPMENTREQUIRED
Equipment Required
Pipe cutter, Calibrator, Lubricant, Pressing Machine
MODEL
Model
-
KEYNOTE
Keynote
-
TYPECOMMENTS
Type Comments
-
DESCRIPTION
Description
-
AA
A_A
32.5 mm
AB
A_B
21.000 mm
BA
B_A
35.000 mm
BB
B_B
23.5 mm
DA
D_A
31.5 mm
DB
D_B
20.000 mm
EA
E_A
32.5 mm
EB
E_B
21.000 mm
FA
F_A
9.000 mm
FB
F_B
9.000 mm
GA
G_A
70.000 mm
GB
G_B
50.000 mm
LR
L_r
9.000 mm
ODR
OD_r
63.000 mm
TDR
TdR
Valsir-PexalBRASS-Coupling
TDRSLEEVE
TdR_Sleeve
Valsir-PexalBRASS-Sleeves
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.valsir.it/en/manuali-tecnici/download/form-richiesta-download
YOUTUBECLIP
Youtube clip
https://www.youtube.com/user/progettivalsir/playlists
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions