??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Connols-Air
Description
Supply_Diffuser-HostedRound
Bill of material
YL0B1M3UU
ORDERNO
VAR04_CSI
04 csi
23 36 16
VAR95_CSI
95 csi
15840
AIRFLOW_MAXIMUM
airflow maximum
AIRFLOW_MINIMUM
airflow minimum
5
ASSEMBLY_CODE
assembly code
D3040100
CONNECTOR_DESCRIPTION
connector description
Supply Air Inlet Connection
COOLING_AIR_ENTERING_TEMPERATURE_RANGE
cooling air entering temperature range
50°F - 68°F
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
2x2 Diffuser VAV Diffusers
DESIGN_OPTION
design option
-1
DUCTED
ducted
1
HEATING_AIR_ENTERING_TEMPERATURE_RANGE
heating air entering temperature range
80°F - 120°F
HEIGHT
height
4.625
HOST
host
5
INLET
inlet
INTERFERENCE_CLEARANCE
interference clearance
1
LENGTH
length
23.750
MANUFACTURER
manufacturer
Acutherm
MANUFACTURER_ADDRESS
manufacturer address
1766 Sabre Street, Hayward, CA 94545
MANUFACTURER_FAX
manufacturer fax
510-785-2517
MANUFACTURER_PHONE
manufacturer phone
510-785-0510
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
1-800-544-1840
MASSUNIT
massunit
1
MATERIAL
material
Steel
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
NOISE_MAXIMUM
noise maximum
NOISE_MINIMUM
noise minimum
<15
OD___2
od + 2
OD_CTRL
od ctrl
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PRESSURE_DROP_MAXIMUM
pressure drop maximum
0.250
PRESSURE_DROP_MININUM
pressure drop mininum
0.050
RADIUS
radius
RETURN
return
0
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
Round
SUPPLY
supply
1
SURFACE_FINISH
surface finish
Steel - Acutherm - Powder Coated
TYPE_C
type c
1
TYPE_HC
type hc
1
VERSION
version
2012
WEIGHT
weight
14
WIDTH
width
23.750
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions