??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Superchill-30F
Bill of material
Superchill-30F
ORDERNO
Superchill-30F
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BODYHEIGHT
bodyheight
960.000
CATEGORY
category
n/a
CLEARANCEZONE
clearancezone
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Natural
COMPRESSORPOWER
compressorpower
1/10 hp
CONNECTIONS
connections
8 mm female push fit inlet connection with supplied 8 mm male adapter, 24 mm drain tube
CONSTITUENTS
constituents
n/a
CONTROLS
controls
Lever-operated filler tap and push button
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
340
DESCRIPTION
description
Chilled drinking water fountain
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
180
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
For use in offices, factories and other public buildings, supplied with both a filler tap and water fountain, factory-fitted with in-line water filter for added water purity, fan-cooled condenser
FINISH
finish
Brushed
FLOWRATE
flowrate
30 L/hr
FORMUNIT
formunit
Floor mounted
FORMWASTES
formwastes
Integral 1¼" BSP waste outlet connection
FORMWATERSUPPLY
formwatersupply
Chilled, filtered supply to jet
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HEIGHT
height
1230
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcElectricApplianceType
IFCEXPORTTYPE
ifcexporttype
FREESTANDINGWATERCOOLER
IN_LINEFILTERSYSTEM
in-linefiltersystem
Factory-fitted Everpure QL3 head with replaceable cartridge (Everpure 4C), 0.5 micron filtration, taste and odour eliminating
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
INTEGRALACCESSORIES
integralaccessories
n/a
IPCODE
ipcode
IPX2
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Outer casing: Stainless steel effect plastic-coated, corrosion proofed steel; Water collection sink: Stainless steel
MODEL
model
MODELNUMBER
modelnumber
95:200:225
MODELREFERENCE
modelreference
Superchill 25F
NAME
name
Superchill-30F
NBSDESCRIPTION
nbsdescription
Drinking fountain packages
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/400
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
1230
NOMINALLENGTH
nominallength
340
NOMINALVOLTAGE
nominalvoltage
230.0, 240.0
NOMINALWIDTH
nominalwidth
325
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.65.70.14.11
OMNICLASS_TITLE
omniclass title
Drinking Fountains/Coolers
OUTLETTEMPERATURERANGE
outlettemperaturerange
6-12°C
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/Drinking_water_brochure.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
1230 x 325 x 340 mm
STORAGEWATERHEATERMATERIAL
storagewaterheatermaterial
SUPPLYPRESSURERANGE
supplypressurerange
1.0-3.5 bar
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
WRAS listed
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-90-46/428
UNICLASS2015DESCRIPTION
uniclass2015description
Drinking fountains
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_87_24
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
USAGECURRENT
usagecurrent
0
VENT_CONNECTION
vent connection
0
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2
WARRANTYDURATIONPARTS
warrantydurationparts
2
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
1
WATERCHILLINGSYSTEM
waterchillingsystem
5 L capacity, grade 304 (1.4301) stainless steel chilling tank
WEIGHT
weight
26 kg (full)
WFU
wfu
0
WIDTH
width
325
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions