??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Andrews Water Heaters
Description
SUPAflo EVO
Bill of material
supaflo-evosupaflo-evo-sf61-63-evo
ORDERNO
ACTUAL_HEATING_WATER_FLOW
actual_heating_water_flow
AIR_CONNECTIONDIA
air_connectiondia
AIR_SPIGOTDIA
air_spigotdia
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3020100
BOILER_DELTAT
boiler_deltat
20
BOILER_NOMINAL_OUTPUT_40_30
boiler_nominal_output_40_30
BOILER_NOMINAL_OUTPUT_80_60
boiler_nominal_output_80_60
BOILER_WATER_PRESSURE_DROP
boiler_water_pressure_drop
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COMMISSIONING_COMPLETE
commissioning_complete
0
CONDENSATE_CONNECTIONDIA
condensate_connectiondia
32
CONDENSATE_SPIGOTDIA
condensate_spigotdia
42
CONTROLPANEL_DEPTH
controlpanel_depth
CONTROLPANEL_HEIGHT
controlpanel_height
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DENSITY_WATER_70
density_water_70
977.800
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EQUIPMENT_APPARENT_POWER
equipment_apparent_power
EQUIPMENT_DEPTH
equipment_depth
EQUIPMENT_FUEL
equipment_fuel
Natural Gas (G20)
EQUIPMENT_FUEL_FLOW
equipment_fuel_flow
EQUIPMENT_HEIGHT
equipment_height
1470.000
EQUIPMENT_POWER_FACTOR
equipment_power_factor
0.900
EQUIPMENT_RATED_POWER
equipment_rated_power
EQUIPMENT_REF
equipment_ref
EQUIPMENT_WIDTH
equipment_width
FAMILY_NAME
family name
FLUE_CONNECTIONDIA
flue_connectiondia
FLUE_GASTEMP
flue_gastemp
90
FLUE_SPIGOTDIA
flue_spigotdia
FLUE_TYPE
flue_type
FREQUENCY
frequency
50
GAS_CONNECTIONDIA
gas_connectiondia
GAS_SPIGOTDIA
gas_spigotdia
HOST
host
0
HTGF_CONNECTIONDIA
htgf_connectiondia
HTGF_SPIGOTDIA
htgf_spigotdia
HTGF_TEMPERATURE
htgf_temperature
80
HTGR_CONNECTIONDIA
htgr_connectiondia
HTGR_SPIGOTDIA
htgr_spigotdia
HTGR_TEMPERATURE
htgr_temperature
60
ISSUE_DATE
issue_date
07-09-2017
ISSUE_REV
issue_rev
A
KEYNOTE
keynote
LOCATION
location
MANUFACTURER
manufacturer
Rendamax
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum_overcurrent_protection
16
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
PANEL_WIDTH
panel_width
PART_TYPE
part type
0
PHASE
phase
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEASONAL_ENERGY_EFFICIENCY
seasonal_energy_efficiency
98.200
SERVICE_DUE
service_due
SERVICE_INTERVAL
service_interval
SERVICED_LAST
serviced_last
SHARED
shared
0
SPECIFIC_HEAT_WATER
specific_heat_water
4.200
SYSTEM_SERVED
system_served
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNITCONVERT_AREA
unitconvert_area
1
UNITCONVERT_PRESSUREFACTOR
unitconvert_pressurefactor
URL
url
VERSION
version
2014
VOLTAGE
voltage
400.000
WARRANTY_PERIOD
warranty_period
WARRANTY_STARTDATE
warranty_startdate
WATER_CONTENT_HTG
water_content_htg
WEIGHT_DRY
weight_dry
WEIGHT_OPERATING
weight_operating
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions