??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Subsonus
Bill of material
Subsonus
ORDERNO
Subsonus
ACCURACY
accuracy
0.25% of slant range
ACOUSTIC_COVERAGE
acoustic coverage
300 ° hemispherical
DATA_TRANSFER_RATE
data transfer rate
Up to 10 kbit
DEPTH_RATING
depth rating
1000 m
DIMENSIONS
dimensions
106x106x93 mm
FREQUENCY
frequency
30 kHz (broadband)
HEADING_ACCURACY
heading accuracy
0.3 °
HEAVE_ACCURACY
heave accuracy
5% or 0.05 m(whichever is greater)
HYDROPHONES
hydrophones
8
INTEGRATED_GPS_ANTENNA
integrated gps antenna
In top of hydrophone array
INTEGRATED_GPSINS
integrated gpsins
Yes
INTERFACE
interface
Ethernet(RS232RS422 through ILU)
INTERNAL_FILTER_RATE
internal filter rate
1000 Hz
LATENCY
latency
0.6 ms
OPERATING_TEMPERATURE
operating temperature
-20 °C to 40 °C
OPERATING_VOLTAGE
operating voltage
9 to 60 V orPower over Ethernet
OUTPUT_DATA_RATE
output data rate
up to 1000 Hz
POSITION_ACCURACY_100_M_RANGE_
position accuracy(100 m range)
0.5 m
POSITION_ACCURACY_1000_M_RANGE_
position accuracy(1000 m range)
5.0 m
POSITION_ACCURACY_5_M_RANGE_
position accuracy(5 m range)
0.1 m
POWER_CONSUMPTION_AVERAGE_
power consumption(average)
10 W
POWER_CONSUMPTION_PEAK_
power consumption(peak)
25 W
PRESSURE_SENSOR_ACCURACY
pressure sensor accuracy
1.5 m
PRESSURE_SENSOR_RANGE
pressure sensor range
1000 m
RANGE
range
1000 m
ROLL_AND_PITCH_ACCURACY
roll and pitch accuracy
0.1 °
SHOCK_LIMIT
shock limit
25 g
STORAGE_TEMPERATURE
storage temperature
-40 °C to 85 °C
TIMING_SYNCHRONISATION
timing synchronisation
PTP and NTP support
UPDATE_RATE
update rate
Up to 10 Hz
VELOCITY_ACCURACY
velocity accuracy
0.01 ms
WEIGHT_IN_AIR
weight in air
1170 g
WEIGHT_IN_WATER
weight in water
650 g
NAME
name
Subsonus
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions