??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Hakron
Description
Studs 8.8
Bill of material
studs_8_8_tapbout_8_8_m16x60
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
1.000 mm
NOMINALWIDTH
Nominal width
1.000 mm
PRODUCTSKU
Product SKU
tapbout_8_8
PRODUCTFAMILY
Product family
Studs
PRODUCTGROUP
Product group
8.8
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0.08
UNICLASS14CODE
Uniclass 1.4 Code
JE3
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Reinforcement
UNICLASS20CODE
Uniclass 2.0 Code
PR-97-72
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Reinforcement
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=&refRecID3=&refRecID4=5637186831&l2=&l3=&l4=Boutanker%208.8%20P&zoekstring=boutanker
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
VERDIEPTAANBRENGEN
verdiept_aanbrengen
0.000
BOUTKOPDIAMETERX
Boutkop_diameter_x
mm
BOUTKOPDIAMETERZ
Boutkop_diameter_z
mm
BOUTKOPDIKTE
Boutkop_dikte
mm
DNOM
Dnom
mm
L
mm
BOUTKOPDIAMETERXHALVE
boutkop_diameter_x_halve
mm
BOUTKOPDIAMETERZHALVE
boutkop_diameter_z_halve
mm
HALVEDNOM
halve_Dnom
mm
DATUM
Datum
03-02-2017
DESCRIPTION
Description
Hakron Tapbout 8.8
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron
PRODUCTGUID
Product Guid
19bc2163-92c6-4571-ac57-3484221f0063
PRODUCTURL
Product url
http://www.hakron.eu/bim.php?searchtxt=Bouten
TEKENAAR
Tekenaar
hnsbo
URL
www.hakron.eu/
VERSION
Version
1.0
AFSCHUININGKOP
afschuining_kop
mm
HALVEKOPMAXBREEDTE
halve_kop_max_breedte
mm
ROZETAANWEZIG
rozet_aanwezig
0.000 mm
ROZETRADIUSGROOT
rozet_radius_groot
25.000 mm
ROZETRADIUSKLEIN
rozet_radius_klein
20.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions