??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DRL Products
Description
STRATOS 4S
Bill of material
STRATOS 4S
ORDERNO
STRATOS 4S
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3010700
BRAND_URL
brand url
CATEGORY
category
CLASSIFICATION
classification
0
COBIE_TYPE_CATEGORY
cobie type category
CODICE
codice
3410316603203
CONNESSIONI_ACS
connessioni acs
1/2” F
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Il sistema termico solare STRATOS® 4S ROTOSHIELD® è un innovatvo sistema solare compato ad alta efcienza con accumulo sanitario integrato. È dotato di un sistema autoequilibrante antstagnazione brevetato. Il breveto Rotoshield® protegge il sistema massimizzandone le performance. E’ indicato per la produzione di acqua calda sanitaria in tute le zone climatche grazie alla sua capacità di preservare il calore captato. Il sistema può essere, infat, installato in zone con temperatura fno a -20°C.
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
DIAMETER
diameter
25
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
FLOW
flow
0
HOST
host
0
IFC_CLASSIFICATION
ifc classification
INCLINAZIONE_FALDA
inclinazione falda
10° - 70°
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.cordivari.it/Sistemi_termici_solari_integrati/Sistemi_Termici_Solari_Compatti/sistema_stratos_4s
KEYNOTE
keynote
13600
LENGTH
length
2160
MANUFACTURER
manufacturer
Cordivari
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
Cordivari
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
22 33 30.23
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Residential, Collector-to-Tank, Solar-Electric Domestic Water Heaters
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Steel
MODEL
model
Stratos - 4S
MODEL_120_VISIBILITY
model 120 visibility
1
MODEL_180_VISIBILITY
model 180 visibility
0
NBS_REFERENCE_CODE
nbs reference code
NBS_REFERENCE_DESCRIPTION
nbs reference description
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
2160
OMNICLASS_CODE
omniclass code
23-33 53 11
OMNICLASS_DESCRIPTION
omniclass description
Solar Water Heating Packaged Units
OMNICLASS_NUMBER
omniclass number
23.75.10.27.17.17
OMNICLASS_TITLE
omniclass title
Solar Vacuum Tube Collectors
P__MAX_ACCUMULO
p. max accumulo
7.500
P__MAX_INGRESO
p. max ingreso
4
PANEL_WIDTH
panel width
822
PART_TYPE
part type
0
PESO
peso
120
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Integrated solar systems
PRODUCT_GROUP
product group
Compact solar thermal system
PRODUCT_GUID
product guid
29935d71-3906-4814-a276-f70f55391db7
PRODUCT_MATERIAL
product material
PRODUCT_SKU
product sku
solar-system-stratos-4s
PRODUCT_URL
product url
http://www.cordivari.it/Sistemi_termici_solari_integrati/Sistemi_Termici_Solari_Compatti/sistema_stratos_4s
REGION_AFRICA
region africa
None
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
None
REGION_EUROPE
region europe
IT
REGION_MIDDLE_EAST
region middle east
None
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
None
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPERFICIE_LORDA
superficie lorda
1.776
SURFACE_MATERIAL
surface material
T__MAX
t. max
100
T_MIN
t.min
-566.300
TECHNICAL_DESCRIPTION
technical description
http://www.cordivari.it/Sistemi_termici_solari_integrati/Sistemi_Termici_Solari_Compatti/sistema_stratos_4s
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-60-40-40-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Solar Heating Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_60_40_37_81
UNICLASS_2015_NAME
uniclass 2015 name
Solar heating systems
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
40101807
URL
url
www.cordivari.it
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
752
WORK_PLANE_BASED
work plane-based
0
Y
y
67.400
YOUTUBE_CLIP
youtube clip
Z
z
127.400
NAME
name
STRATOS 4S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions