??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Straightaway 880
Bill of material
R7M76Y9R4
ORDERNO
R7M76Y9R4
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Metal Timber
FITTING_POSITION
fitting position
Bottom Rolling
HEIGHT
height
4000mm
THICKNESS
thickness
50mm - 65mm
WEIGHT
weight
500
NAME
name
R7M76Y9R4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions