??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Straightaway 325
Bill of material
BNVIK0G8E
ORDERNO
BNVIK0G8E
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Metal Timber
FITTING_POSITION
fitting position
Top Hung
HEIGHT
height
6000mm
THICKNESS
thickness
44mm - 57mm
WEIGHT
weight
600
NAME
name
BNVIK0G8E
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions